IESNA:LM-63-2002
[TEST]P1445002
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-180W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]27509
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 174.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3754.3 3866.2 3990.7 4127.3 4278.7 4442.5 4622.6 4813.8 5023.3 5250.7
5493.9 5753.5 6035 6337.6 6663.9 7011.7 7372.7 7731.5 8084.7 8414.7
8717.1 8987.6 9225.3 9435.4 9616.7 9773.4 9906.1 10018.4 10111 10187.9
10247 10288.3 10316.9 10330.7 10330.7 10319.8 10296.2 10261.7 10216.4 10164.2
10103.1 10031.2 9946.5 9852 9745.8 9624 9487 9342.5 9185 9012.8
8820 8608.9 8381.6 8139.4 7884.2 7614.7 7333.5 7044.9 6745 6438
6106.8 5755.2 5381 4999.4 4622 4276.4 3977.4 3727.8 3470.8 3095.6
2540.8 1800.2 1122.1 845.5 571.8 298.1 254.4 220.4 192.9 169.6
148.1 128.6 110.6 94.6 78.3 62 47.1 32.6 19.5 9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3863.3 3983.9 4115.9 4260.9 4419.1 4587.8 4772.6 4969.8 5185.9
5415.4 5665.1 5929.9 6216 6527.1 6851.3 7194.6 7531.7 7864.8 8181.9
8481.5 8753.9 8997.9 9216.1 9410.1 9581.4 9727.1 9852 9960.3 10045
10115 10170.1 10207.6 10231.2 10241 10239.1 10226.3 10203.6 10171.1 10130.7
10080.5 10019.4 9953.4 9873.6 9782.3 9683.3 9569 9440.9 9299.9 9140.3
8965 8770.9 8563.2 8335.2 8085.6 7828.9 7551.5 7276 6980.3 6682.8
6372.9 6051.2 5712.9 5357.2 5003.4 4651.9 4329.4 4043.1 3786.6 3526.1
3190.4 2707.9 2053.2 1350.7 1002.2 665.3 328.4 270.9 231.2 200
173.5 149.7 128.4 108.2 91 73.9 56.7 41.5 27.2 12.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3855.6 3963.9 4077.6 4203 4341.7 4491.3 4655.3 4829 5016.2
5216.2 5429.5 5656.6 5903.7 6169.7 6448.5 6734.1 7020.9 7306.1 7588.6
7859.1 8120.3 8359.7 8584.9 8794.1 8985.6 9158.6 9315.5 9454.9 9578.1
9686.1 9777.4 9853 9919.9 9971.2 10008.6 10032.2 10042.1 10043.1 10031.2
10008.6 9975.1 9930.8 9876.6 9813.7 9737.6 9653.1 9560 9454.6 9336.3
9202.2 9055.5 8892 8717.3 8521.8 8311.5 8081.7 7842.8 7588.8 7330
7057.9 6777.5 6491.9 6200.9 5905.4 5600.8 5296 4996 4706.7 4435.4
4179.2 3928.7 3650.1 3323.2 2880.4 2251.6 1567.3 1004.6 771.2 544.3
317.5 254.3 214 179.6 145.6 109.7 85.2 60.6 36.1 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3839.3 3925.2 4018.3 4119 4228.3 4348.3 4476.8 4613.7 4761.1
4918.6 5087.9 5264.1 5451.9 5653.5 5864.2 6090.9 6322.4 6555 6780.3
7005 7227.3 7437.4 7640.3 7831.9 8012 8182.8 8347.4 8501.6 8645.2
8781.4 8906.3 9019.6 9126.3 9221.7 9307.2 9383 9448 9501.4 9547.2
9583.1 9609.2 9627.3 9633.4 9628.7 9613.4 9589.3 9554.1 9504.3 9447.2
9375.5 9289.5 9186.9 9073.3 8943.9 8800.6 8639.4 8466.2 8273.9 8064.8
7844.6 7606.7 7356.8 7094.4 6824.1 6549.2 6274.2 6001.2 5725.8 5450.7
5174.4 4900.8 4625.3 4335 4002.3 3578.7 3051 2399 1614.7 870.7
581.7 296.4 244.8 209.1 177.9 148.2 119.9 89.4 54.3 19
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3818.4 3878.6 3943.5 4015.1 4089.8 4173.7 4262.9 4359.6 4464.3
4574.9 4690.4 4811.7 4942.9 5077.8 5221 5373.6 5529.4 5694 5866.9
6041.7 6214.8 6385 6555.4 6721.2 6880.9 7037 7184.2 7324.6 7456.7
7586 7703.6 7816.2 7922.4 8021.3 8114.8 8203.2 8286.6 8363 8436.1
8503 8565.3 8622.2 8675.7 8722 8763.5 8803.1 8835.4 8861.5 8882
8893.9 8897.5 8891.5 8875.2 8844.6 8799.3 8739.8 8663.3 8566 8452.2
8320.5 8166.2 8001.4 7820.1 7620.7 7405.6 7168.1 6919.2 6642.5 6352.4
6040.9 5690.4 5292.9 4848.7 4360.5 3839.8 3300.4 2737.3 2123.7 1487.2
911.9 586.1 269.4 198.8 158.7 122.7 90.9 66.2 41.6 19.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3792.9 3823.1 3858.8 3898.5 3940.4 3988 4040.4 4097.8 4159.1
4225.7 4296 4371.3 4450.1 4532.2 4616.9 4705.8 4798.5 4893.7 4992.7
5095.7 5202.2 5314.4 5427.6 5544.9 5663.6 5783.3 5903.5 6021.3 6136.3
6249 6359.6 6467.7 6573.7 6673.8 6768.9 6862 6951.4 7036.1 7118
7195.9 7269.8 7340.8 7409.5 7474.7 7536.7 7599.9 7656.1 7708.1 7754.7
7797 7832.8 7862.6 7885.6 7903.6 7914 7912.9 7898.8 7873.2 7832.4
7775.4 7702.9 7610.3 7496.7 7362.6 7205.3 7027.9 6822.9 6594 6325.1
5986.1 5575.9 5090 4558.4 4007.3 3412.2 2678 1816 1043.7 791.2
552 312.7 265.5 217.4 164.7 124 92.5 67.7 43.1 21
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3745.1 3746.8 3753.7 3761.9 3773.2 3787.4 3808.3 3831.5 3857.9
3889.3 3924.1 3960.8 3998.4 4038.5 4080.4 4126.5 4174 4224.1 4275.5
4329.6 4384.7 4441.8 4500.9 4562.3 4622.9 4685.3 4750.7 4817 4885.6
4953.9 5023.4 5094.2 5164.7 5234.7 5305.7 5375.3 5445.8 5514.5 5585.5
5654.9 5721 5785.1 5847.1 5905.9 5962.3 6019.4 6074.1 6125.1 6171.5
6216.8 6261.3 6301.5 6338 6369.1 6396.8 6418.1 6436.1 6446.1 6445.7
6435.7 6414.5 6380.4 6328.9 6258 6172.4 6063.1 5922.5 5704.5 5383.3
4956.9 4436.3 3949.4 3524.9 3009.8 2278.5 1547.1 816.6 431.5 289.8
251 212.3 173.8 146 119.8 94.5 70.3 48.4 33.6 18.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3717.5 3692.9 3673.2 3656.2 3642.1 3631.1 3626.3 3624.3 3624.7
3628.1 3635.3 3644.7 3655.9 3667.2 3680.1 3695.6 3712.9 3731.8 3753.1
3776.1 3800.8 3824.6 3849.9 3877.6 3905.4 3933.9 3961.7 3989.8 4018.3
4048.8 4079.4 4111.6 4145.4 4178 4213.1 4249.2 4285.4 4323.4 4361.9
4403 4446.1 4488.4 4532.1 4578 4624.1 4673 4721.3 4773.1 4825.5
4879 4935.1 4993.1 5048.9 5102.6 5152.8 5199.1 5242.8 5282.5 5318.8
5353 5379.6 5396.9 5404.9 5401.6 5387.1 5353.2 5302.7 5222.2 5056.8
4794.5 4452.6 4086.8 3776.9 3513.2 3145.3 2427.2 1709.3 993.1 506.1
308.4 255.7 203.1 150.4 119.9 93.8 71.8 52.4 37 21.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3693.3 3646 3603.2 3564.7 3529.7 3498.9 3472.4 3450.7 3431.6
3416 3402.3 3391.7 3383.8 3376.2 3371 3367 3366 3365.1 3365.1
3365.7 3368.1 3373.4 3378.9 3385.9 3394 3404.2 3416.1 3428.6 3443.2
3459 3476.3 3495 3514.7 3536.2 3557.9 3581 3604.5 3629.7 3655.5
3682.5 3710.1 3739.5 3771 3803.2 3837.7 3874.6 3912.7 3951.6 3993.8
4037.2 4082.6 4130.3 4180.3 4234.7 4291.2 4348.8 4408.4 4469.6 4532.8
4597.6 4660.7 4725.2 4788.5 4850.4 4909.4 4963.3 5009.3 5047.2 5066.2
5071.2 5038.5 4951.9 4804 4624.9 4439.7 4298.1 4147.4 3841.8 3175.3
2171.8 1174.6 560.1 364.7 297.8 247.1 196.5 145.8 94.1 63.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3673.7 3607 3547.5 3491.5 3442.5 3397.2 3355.6 3317.3 3283.1
3253.7 3226.6 3202.9 3181.6 3163.2 3147.3 3131.8 3117.7 3105.4 3094.7
3085 3076.1 3069.3 3064.2 3061 3060.1 3061.4 3063.1 3066.4 3071.6
3078 3086.4 3095.8 3105.9 3117.7 3131.8 3147.3 3165 3184 3205.1
3227.8 3251.1 3276.2 3303.3 3330.7 3359 3386.8 3415.6 3446.2 3479
3512.8 3549.8 3588.1 3628.7 3672.5 3719.4 3770.9 3824.7 3886.8 3953.4
4022.6 4097.4 4177.2 4265.6 4357.9 4455.8 4564.3 4675.1 4789.4 4912.3
5040.8 5174.2 5301.1 5414.5 5478.6 5505.3 5432.9 5251.2 4875.4 4347.8
3716.8 2861 2283.4 1705.7 1130.5 711 504.9 298.9 98 66.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3662.1 3580.7 3505.8 3439.2 3379.3 3322.5 3270.4 3223.6 3179.3
3138.6 3103.8 3072.2 3043.7 3016.5 2990.9 2967.6 2945.8 2925.8 2909.2
2895.4 2883.1 2872.3 2863.5 2854.9 2848.5 2843.2 2839.3 2837.3 2837.4
2838.5 2841.9 2847.6 2855.3 2864.7 2876.4 2890 2905.1 2921.6 2938.6
2956.6 2974.9 2995.1 3015.2 3035.9 3056.6 3077.9 3100.5 3125.1 3150.5
3178.8 3208.6 3239.3 3271.8 3306.3 3344.6 3384.8 3429.6 3479.8 3535.9
3597.1 3664.2 3735.1 3812.4 3901.5 4002.4 4111.4 4239.8 4387.7 4554.4
4730.5 4862.3 4991.7 5162.5 5321.3 5444.7 5478.6 5383.7 4918 4233
3521.9 3238.9 3121.1 2431.6 1742 1053.6 611.6 489.8 367.9 246
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3653.8 3565.8 3483.6 3409.4 3342.8 3280 3221.5 3168.6 3118.6
3073.9 3033.7 2996.5 2962.8 2929.8 2899.8 2872.2 2847.1 2824.4 2803.6
2784.6 2769.1 2754.9 2742.6 2732.4 2725.4 2720.1 2716.5 2715.3 2716.7
2720.3 2726.3 2733.6 2742.6 2752.9 2763.6 2774.3 2785.6 2796.3 2807.7
2820.1 2832.5 2844.5 2857.8 2872.8 2888.7 2905.8 2924.2 2944.7 2967.5
2993.1 3022.6 3053.9 3085.4 3119.1 3157.9 3199.2 3242.2 3285.7 3327.9
3375.4 3437.5 3509.9 3591.6 3685.6 3795.2 3922.2 4060.2 4207.5 4298.3
4375.7 4485.4 4555.6 4534.3 4390.4 3973.2 3243.7 2488.7 2389.7 2998.3
3497.4 2693.8 1890.1 1089.4 606.1 436.1 266.2 97.2 65.9 34.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3653 3562.1 3477.9 3402.7 3333.9 3268 3207.8 3153.5 3101.7
3054.9 3012.6 2974.3 2937.5 2903.1 2872.5 2842.2 2816.2 2790.8 2768.3
2748.3 2730.6 2715.3 2703 2693.5 2686.2 2681.4 2678.8 2679.8 2683.9
2690.7 2699.7 2711.3 2724.7 2738.6 2754.8 2772.2 2789.5 2807.6 2825.8
2843.5 2861.1 2878.9 2895.9 2912.7 2927.6 2939.9 2951 2962.9 2974.8
2985.8 2998.7 3015.7 3036.8 3058.5 3084 3114.4 3148.2 3177.2 3209.1
3257.2 3323 3391.7 3472.1 3573.2 3686.5 3816.3 3956.1 4068.7 4142.4
4234.7 4300.4 4255.3 4022.2 3507 2684.2 1922.2 1782.4 2395 3000.5
2377.6 1754.7 1133.4 582.9 409.6 236.4 67.6 45.6 23.6 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3660.2 3573 3492 3420.2 3352.6 3290.1 3233 3179.4 3131
3087.1 3047.4 3010.4 2975.9 2944 2914.6 2887.1 2862.3 2839.3 2818
2798.9 2783.4 2769.5 2758.2 2749 2743.2 2739.6 2737 2737.4 2740.7
2747.1 2754.4 2763.1 2772.8 2783 2794.1 2805.8 2818.1 2831.8 2845.4
2859.7 2873.9 2889.2 2905.3 2923.3 2941.7 2960.9 2981.6 3003.3 3026.5
3052.3 3080.1 3110 3141.9 3177.6 3216.5 3256.8 3300.5 3345.9 3389.1
3437.6 3501.5 3577 3659.7 3758.7 3870.7 3996.3 4130.3 4270.5 4353
4426.3 4528.3 4592.2 4572.7 4434.6 4038.6 3323.8 2637.3 2611.8 3206.7
3566.5 2703.1 1839.8 989.4 584.1 382.2 248.1 115 62.2 9.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3673.6 3596.4 3524.2 3459.4 3401.1 3346.9 3295.6 3250.1 3207.6
3168.5 3135 3105 3077.4 3051.6 3026.8 3004.2 2984.1 2964.9 2949.7
2936.4 2925.1 2916.1 2908.3 2902.1 2897.2 2894.9 2893.2 2893.9 2896
2900.2 2906.6 2915.7 2926.1 2937.7 2950.8 2965.4 2982.2 2999.6 3018.7
3039.4 3060.7 3082.3 3105.3 3128.3 3151.8 3176.5 3201 3226.2 3251.6
3279.6 3308.5 3340.1 3373.3 3410.5 3450.7 3494 3543.4 3597.3 3656.8
3722.4 3795.1 3873.4 3954 4044.4 4149.2 4263.2 4388.1 4531.4 4692.4
4857.3 4981.4 5112.3 5277.5 5424.5 5519.4 5532.1 5414.2 4914.8 4160.4
3374.4 3122.5 3124 2349.7 1575.4 818.8 655 491.2 327.3 163.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3692.6 3630.9 3574.3 3522.2 3475.8 3434.3 3395.2 3361.1 3329.2
3300.5 3276.2 3254.3 3236.8 3221.3 3208.9 3196.1 3184.8 3175.6 3166.3
3158.3 3151.8 3148.6 3146.3 3146.3 3148 3150.7 3155.5 3161.9 3170.1
3178.9 3189.2 3202.2 3216.1 3230.9 3247.7 3264.5 3282.8 3303 3324.7
3347.7 3371.5 3397.2 3423.6 3451.5 3480.7 3511.5 3542.8 3577.1 3610.7
3646.9 3684.6 3725.5 3769.6 3818.3 3870.7 3926.8 3986.9 4049.9 4120.2
4191.9 4269.4 4349.1 4434.7 4523 4618.4 4715.7 4811.6 4913 5026.1
5138.7 5254.9 5361.2 5445.5 5470.1 5429.2 5255.1 4998.4 4595.5 4130.4
3484.2 2746.6 2008.8 1274.1 748.4 535.8 323.1 116.2 78.5 40.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3716.7 3674.2 3637.4 3604.1 3575.1 3549.3 3527.6 3509.6 3493.6
3479 3468.2 3460.1 3454.5 3451.9 3451.9 3452.9 3455.3 3459.9 3465.8
3471.6 3479 3487.5 3497.4 3508.5 3520.8 3534.1 3548 3563.6 3580.2
3599 3619 3640.7 3662.5 3685.2 3709.5 3734.5 3759.6 3785.9 3814.1
3843.4 3873.9 3906.5 3940.8 3976.2 4012.7 4049.4 4089.7 4131.7 4175.9
4224.6 4274.6 4325.1 4377.5 4430.9 4485.1 4542.2 4600.2 4657.6 4709.9
4762.2 4815.6 4868.1 4919.1 4966.5 5010.6 5046.5 5078.9 5100.3 5104.8
5090.9 5033.1 4911.3 4722.3 4524.3 4330 4129 3855.4 3298.2 2406.7
1515.1 641.4 388.1 299.7 247.5 195.3 143.3 100.2 68.1 36
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3742.7 3725.2 3711 3701.1 3693.4 3689.8 3689.9 3692.8 3697.3
3705.1 3715.9 3729.8 3746.8 3764.7 3783 3803.4 3826.2 3850.4 3877.1
3905 3934.4 3964.8 3995.8 4027 4058.6 4093 4125.7 4160.3 4194.5
4230.5 4265.2 4301.1 4336.6 4374 4412 4452.7 4493.2 4535.8 4579
4623.9 4668.8 4714.4 4762.8 4811.7 4861.3 4912.2 4963.5 5014 5066.1
5119.3 5172.3 5225.6 5273.2 5319.3 5360.5 5397.7 5430.9 5459.2 5480.3
5498.5 5509.5 5511.4 5502.2 5485.2 5452.8 5401.2 5326.2 5189.6 4956.3
4617 4219.3 3855.9 3536.3 3186.2 2501.8 1817.4 1136.2 573.9 330.4
274.4 218.3 163 133.2 107.3 83.8 63.5 45.5 31.6 17.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3751.3 3760.1 3772.8 3788.7 3808.4 3831.2 3857.9 3888 3919.1
3956.2 3997 4039.2 4084.3 4132.2 4181.7 4234.5 4288.5 4344.2 4402.3
4461.8 4525.1 4588.5 4655.3 4723.5 4792.6 4862.7 4934.2 5007.8 5083.4
5159 5234.2 5309.6 5385.7 5461.7 5538.9 5614.9 5689.9 5763.7 5835.7
5907.2 5973.1 6038.8 6103 6168.5 6229.8 6284.6 6334.9 6382.9 6426.6
6466.5 6500.4 6531 6554.2 6571.8 6584.6 6588.9 6586 6576.3 6556.9
6525.1 6479.9 6421.1 6346.1 6249.6 6134 5991 5798.3 5506.9 5103.3
4594.2 4069.7 3583.4 3108.5 2513.9 1734.3 985.3 734.5 496.6 258.7
219.5 187.8 158.7 132.1 106.5 84.3 62 39.8 22.3 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3778.8 3815.6 3856.3 3903.1 3951.8 4006.9 4066 4128.4 4196.6
4270.2 4348.6 4428.9 4514.5 4604.8 4698.1 4795.1 4896.8 5002.4 5112.2
5225.3 5342.3 5464.8 5593.6 5724.6 5854.6 5985.8 6117.6 6247.8 6374.3
6496.4 6614.6 6725.9 6832.9 6934.8 7031.4 7125 7210.9 7294.5 7371.1
7444.6 7515.3 7583.6 7648.8 7709.4 7766.1 7816.3 7862.5 7901.3 7933.4
7958.8 7977.5 7988.9 7992.8 7987.7 7971.6 7940.5 7896.4 7840.2 7772.7
7689.5 7590.3 7473.8 7339.2 7187.9 7012.1 6812.4 6592.8 6330.9 6012.4
5615 5126.2 4578.8 4008 3442.7 2808.7 2038.7 1238.4 931.8 637.9
344.1 286.5 244.2 197.9 152 113.6 87.7 61.9 36.1 15.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3804 3870.2 3940.4 4016.9 4098.6 4188.7 4285.5 4387.7 4498.9
4615.9 4740.6 4870.6 5010.5 5154.5 5309.2 5474 5645.4 5823.4 6006.2
6193.2 6381.9 6568.6 6749.2 6922.9 7091.1 7248.6 7398.3 7537.2 7671.2
7796.5 7911.6 8021.2 8124.5 8221.7 8312.9 8397.2 8476.1 8551.1 8620.8
8684.4 8742.6 8796 8842 8883.2 8919.4 8948.7 8971.2 8985.1 8990.3
8986.5 8974.5 8950.8 8916.7 8872 8813.2 8740.2 8651 8541.8 8421.5
8280 8121.5 7949 7754.1 7541.4 7316.5 7074.4 6811.4 6531.9 6224.2
5878.2 5479.4 5037 4545.9 4005.1 3434.6 2872.2 2314.7 1722 1127.1
830.6 536.5 242.4 185.4 147.2 111.3 85.7 60.3 34.9 14.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3828.1 3918.4 4016 4122 4236.2 4359.1 4492.7 4636.9 4790.8
4951.7 5127.2 5309.9 5511.3 5721.4 5945.6 6180.8 6422.5 6667.9 6909.5
7147.2 7373.8 7586.1 7789.9 7979.3 8158.6 8327.6 8487.9 8637.6 8779.8
8909.3 9031.4 9141.8 9245.9 9338.7 9422.7 9496.5 9560 9616.3 9660.2
9694.8 9716.5 9726.7 9729.2 9721.6 9699.8 9667 9622.1 9566.6 9498.7
9420 9326.4 9217.2 9096.1 8962.2 8813.6 8648.7 8469.8 8271.5 8061.8
7835.9 7593.9 7341 7081.2 6810.3 6534.7 6257.7 5980.8 5700.1 5422.7
5139.3 4842.7 4541.8 4209.2 3828.4 3367.8 2812.8 2139.1 1391.2 1018.8
650.7 282.6 237.9 204.5 173.2 143.3 114.6 81.3 47.9 14.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3846.6 3958.1 4075.1 4205.6 4346.6 4500.1 4666.5 4840.9 5035.5
5237.4 5458 5696.2 5948.5 6220.9 6501.8 6793.5 7090.3 7388.3 7671.7
7950.4 8203 8442.5 8673.1 8882.8 9075.8 9252.8 9407.9 9546.3 9669.9
9774.5 9864.8 9937.7 9996.8 10044 10078.5 10098.2 10106.1 10102.2 10086.4
10060.8 10023.4 9976.1 9918 9851 9774.4 9689.6 9591.6 9485.4 9367.9
9234.9 9087.7 8921.8 8743.7 8550.3 8343.5 8114.4 7873.1 7618.1 7355.1
7080.1 6799 6510.3 6220.4 5929 5635.7 5344.6 5050.6 4761.7 4488
4232.2 3969.7 3675.4 3328.1 2844.5 2215.9 1566.7 1019.8 785.4 551
316.7 254.9 212.9 177.7 142.9 106.7 82.2 57.8 33.4 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3859.5 3982 4115.3 4261.4 4418.4 4591.6 4777.9 4976.9 5195.3
5429.6 5683.3 5950.7 6243.7 6557 6880.2 7215.6 7558.8 7900.5 8222.9
8522.5 8801.3 9046.5 9265.2 9455 9622.5 9765.2 9885.5 9986.9 10072.6
10138.6 10189.8 10228.2 10251.9 10261.7 10257.8 10242 10216.4 10181.9 10139.6
10088.4 10028.3 9959.3 9880.5 9795.2 9695.9 9583.8 9459.3 9321.5 9163.6
8994.9 8804.9 8598.7 8374.6 8131.5 7873.4 7599.8 7315 7018 6714.6
6408.1 6081.9 5741.2 5396.2 5044.5 4700.9 4380.3 4095.6 3842.9 3579.2
3257.3 2799 2162.7 1459.3 850.6 597.7 347.2 280.2 238.2 205.5
177.9 153.4 131.5 111.3 94 76.1 58.3 42.3 27.1 12.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3754.3 3866.2 3990.7 4127.3 4278.7 4442.5 4622.6 4813.8 5023.3 5250.7
5493.9 5753.5 6035 6337.6 6663.9 7011.7 7372.7 7731.5 8084.7 8414.7
8717.1 8987.6 9225.3 9435.4 9616.7 9773.4 9906.1 10018.4 10111 10187.9
10247 10288.3 10316.9 10330.7 10330.7 10319.8 10296.2 10261.7 10216.4 10164.2
10103.1 10031.2 9946.5 9852 9745.8 9624 9487 9342.5 9185 9012.8
8820 8608.9 8381.6 8139.4 7884.2 7614.7 7333.5 7044.9 6745 6438
6106.8 5755.2 5381 4999.4 4622 4276.4 3977.4 3727.8 3470.8 3095.6
2540.8 1800.2 1122.1 845.5 571.8 298.1 254.4 220.4 192.9 169.6
148.1 128.6 110.6 94.6 78.3 62 47.1 32.6 19.5 9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
